
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Water Sampling Square HDPE Bottle, 500 mL, Graduated, 20 mg/L Sodium Thiosulfate, 22 mm Red Tamper-evident Cap with Shaped Seal, Sterile, 1/Bag, 100/Case
Product NumberHFC520-02

- Break-resistant polyethylene terephthalate (PET) or High-density Polyethylene (HDPE)
- Molded graduations
- Leak-proof tamper-evident HDPE screw caps are available for the 500 mL and 1L bottle not the 250 mL.
- Available with or without sodium thiosulfate
- Traceable labels
- Large openings minimize risk of contamination
- Film-packed or individually bagged
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | HFC520-02 |
Qty./Pk | 100 / Pk |
Qty./Cs | 100 / Cs |
Brand | Corning® |
Application | Environmental and Water Testing |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.932003
- Quality Certificate - Lot No.924656
- Quality Certificate - Lot No.921802
- Quality Certificate - Lot No.917712
- Quality Certificate - Lot No.910884
- Quality Certificate - Lot No.909609
- Quality Certificate - Lot No.902767
- Quality Certificate - Lot No.898139
- Quality Certificate - Lot No.893897
- Quality Certificate - Lot No.886718
- Quality Certificate - Lot No.881736
- Quality Certificate - Lot No.878899
- Quality Certificate - Lot No.873675
- Quality Certificate - Lot No.870732
- Quality Certificate - Lot No.868685
- Quality Certificate - Lot No.862109
- Quality Certificate - Lot No.858283
- Quality Certificate - Lot No.855156
- Quality Certificate - Lot No.853498
- Quality Certificate - Lot No.852698
- Quality Certificate - Lot No.845536
- Quality Certificate - Lot No.839844
- Quality Certificate - Lot No.835445
- Quality Certificate - Lot No.830512
- Quality Certificate - Lot No.826173
- Quality Certificate - Lot No.822418
- Quality Certificate - Lot No.817917
- Quality Certificate - Lot No.816595
- Quality Certificate - Lot No.807626
- Quality Certificate - Lot No.806083