
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Water Sampling Square HDPE Bottle, 500 mL, Graduated, 120 mg/L Sodium Thiosulfate, 22 mm Red Tamper-evident Cap with Shaped Seal, Sterile, 100/Case
Product NumberHFC520-06

- Break-resistant polyethylene terephthalate (PET) or High-density Polyethylene (HDPE)
- Molded graduations
- Leak-proof tamper-evident HDPE screw caps are available for the 500 mL and 1L bottle not the 250 mL.
- Available with or without sodium thiosulfate
- Traceable labels
- Large openings minimize risk of contamination
- Film-packed or individually bagged
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | HFC520-06 |
Qty./Pk | 100 / Pk |
Qty./Cs | 100 / Cs |
Brand | Corning® |
Application | Environmental and Water Testing |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.933517
- Quality Certificate - Lot No.932004
- Quality Certificate - Lot No.927980
- Quality Certificate - Lot No.924657
- Quality Certificate - Lot No.921803
- Quality Certificate - Lot No.914185
- Quality Certificate - Lot No.910885
- Quality Certificate - Lot No.909610
- Quality Certificate - Lot No.902768
- Quality Certificate - Lot No.893898
- Quality Certificate - Lot No.886719
- Quality Certificate - Lot No.886036
- Quality Certificate - Lot No.883235
- Quality Certificate - Lot No.881737
- Quality Certificate - Lot No.878900
- Quality Certificate - Lot No.873676
- Quality Certificate - Lot No.867183
- Quality Certificate - Lot No.865764
- Quality Certificate - Lot No.862110
- Quality Certificate - Lot No.855157
- Quality Certificate - Lot No.852699
- Quality Certificate - Lot No.839845
- Quality Certificate - Lot No.838939
- Quality Certificate - Lot No.828861
- Quality Certificate - Lot No.825345
- Quality Certificate - Lot No.822419
- Quality Certificate - Lot No.815383
- Quality Certificate - Lot No.815382
- Quality Certificate - Lot No.807640
- Quality Certificate - Lot No.803230