
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Water Sampling Square HDPE Bottle, 500 mL, Graduated, 120 mg/L Sodium Thiosulfate, 22 mm Red Tamper-evident Cap with Shaped Seal, Sterile, 1/Bag, 100/Case
Product NumberHFC520-07

- Break-resistant polyethylene terephthalate (PET) or High-density Polyethylene (HDPE)
- Molded graduations
- Leak-proof tamper-evident HDPE screw caps are available for the 500 mL and 1L bottle not the 250 mL.
- Available with or without sodium thiosulfate
- Traceable labels
- Large openings minimize risk of contamination
- Film-packed or individually bagged
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | HFC520-07 |
Qty./Pk | 100 / Pk |
Qty./Cs | 100 / Cs |
Brand | Corning® |
Application | Environmental and Water Testing |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.933518
- Quality Certificate - Lot No.932006
- Quality Certificate - Lot No.921805
- Quality Certificate - Lot No.917714
- Quality Certificate - Lot No.909612
- Quality Certificate - Lot No.902769
- Quality Certificate - Lot No.898141
- Quality Certificate - Lot No.890954
- Quality Certificate - Lot No.886720
- Quality Certificate - Lot No.883236
- Quality Certificate - Lot No.881738
- Quality Certificate - Lot No.878902
- Quality Certificate - Lot No.873677
- Quality Certificate - Lot No.839579
- Quality Certificate - Lot No.835446
- Quality Certificate - Lot No.815384
- Quality Certificate - Lot No.810951
- Quality Certificate - Lot No.794050
- Quality Certificate - Lot No.784979
- Quality Certificate - Lot No.751075
- Quality Certificate - Lot No.750270
- Quality Certificate - Lot No.727394
- Quality Certificate - Lot No.720436
- Quality Certificate - Lot No.715517
- Quality Certificate - Lot No.703863
- Quality Certificate - Lot No.698442
- Quality Certificate - Lot No.691776
- Quality Certificate - Lot No.684874
- Quality Certificate - Lot No.683144
- Quality Certificate - Lot No.682011