
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Water Sampling Rectangular HDPE Bottle, 250 mL, Graduated, 20 mg/L Sodium Thiosulfate, 20 mm Red Tamper-evident Cap, Sterile, 1/Bag, 200/Case
Product NumberHFV250-02

- Break-resistant polyethylene terephthalate (PET) or High-density Polyethylene (HDPE)
- Molded graduations
- Leak-proof tamper-evident HDPE screw caps are available for the 500 mL and 1L bottle not the 250 mL.
- Available with or without sodium thiosulfate
- Traceable labels
- Large openings minimize risk of contamination
- Film-packed or individually bagged
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | HFV250-02 |
Qty./Pk | 200 / Pk |
Qty./Cs | 200 / Cs |
Brand | Corning® |
Application | Environmental and Water Testing |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.927755
- Quality Certificate - Lot No.924987
- Quality Certificate - Lot No.915048
- Quality Certificate - Lot No.908022
- Quality Certificate - Lot No.900627
- Quality Certificate - Lot No.894988
- Quality Certificate - Lot No.884309
- Quality Certificate - Lot No.879234
- Quality Certificate - Lot No.869717
- Quality Certificate - Lot No.861767
- Quality Certificate - Lot No.859476
- Quality Certificate - Lot No.849228
- Quality Certificate - Lot No.844419
- Quality Certificate - Lot No.839234
- Quality Certificate - Lot No.834308
- Quality Certificate - Lot No.831583
- Quality Certificate - Lot No.818292
- Quality Certificate - Lot No.813175
- Quality Certificate - Lot No.809219
- Quality Certificate - Lot No.798821
- Quality Certificate - Lot No.789994
- Quality Certificate - Lot No.763658
- Quality Certificate - Lot No.761111
- Quality Certificate - Lot No.754638
- Quality Certificate - Lot No.744805
- Quality Certificate - Lot No.742601
- Quality Certificate - Lot No.739871
- Quality Certificate - Lot No.727554
- Quality Certificate - Lot No.724479
- Quality Certificate - Lot No.712964