
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Water Sampling Square HDPE Bottle, 250 mL, Graduated, 20 mg/L Sodium Thiosulfate, 37 mm Red Cap with Wad, Sterile, 210/Case
Product NumberHLC250-01

- Break-resistant polyethylene terephthalate (PET) or High-density Polyethylene (HDPE)
- Molded graduations
- Leak-proof tamper-evident HDPE screw caps are available for the 500 mL and 1L bottle not the 250 mL.
- Available with or without sodium thiosulfate
- Traceable labels
- Large openings minimize risk of contamination
- Film-packed or individually bagged
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | HLC250-01 |
Qty./Pk | 210 / Pk |
Qty./Cs | 210 / Cs |
Brand | Corning® |
Application | Environmental and Water Testing |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.933033
- Quality Certificate - Lot No.932262
- Quality Certificate - Lot No.930225
- Quality Certificate - Lot No.924069
- Quality Certificate - Lot No.919012
- Quality Certificate - Lot No.911539
- Quality Certificate - Lot No.906997
- Quality Certificate - Lot No.904082
- Quality Certificate - Lot No.897395
- Quality Certificate - Lot No.891707
- Quality Certificate - Lot No.886723
- Quality Certificate - Lot No.883242
- Quality Certificate - Lot No.872972
- Quality Certificate - Lot No.863613
- Quality Certificate - Lot No.857485
- Quality Certificate - Lot No.849617
- Quality Certificate - Lot No.844839
- Quality Certificate - Lot No.825349
- Quality Certificate - Lot No.818588
- Quality Certificate - Lot No.814727
- Quality Certificate - Lot No.812807
- Quality Certificate - Lot No.810301
- Quality Certificate - Lot No.792781
- Quality Certificate - Lot No.790254
- Quality Certificate - Lot No.786827
- Quality Certificate - Lot No.783495
- Quality Certificate - Lot No.771617
- Quality Certificate - Lot No.758027
- Quality Certificate - Lot No.755248
- Quality Certificate - Lot No.736199