
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Water Sampling Square HDPE Bottle, 250 mL, Graduated, 20 mg/L Sodium Thiosulfate, 37 mm Red Cap with Wad, Sterile, 1/Bag, 182/Case
Product NumberHLC250-02

- Break-resistant polyethylene terephthalate (PET) or High-density Polyethylene (HDPE)
- Molded graduations
- Leak-proof tamper-evident HDPE screw caps are available for the 500 mL and 1L bottle not the 250 mL.
- Available with or without sodium thiosulfate
- Traceable labels
- Large openings minimize risk of contamination
- Film-packed or individually bagged
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | HLC250-02 |
Qty./Pk | 182 / Pk |
Qty./Cs | 182 / Cs |
Brand | Corning® |
Application | Environmental and Water Testing |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.930698
- Quality Certificate - Lot No.909954
- Quality Certificate - Lot No.906685
- Quality Certificate - Lot No.897834
- Quality Certificate - Lot No.892855
- Quality Certificate - Lot No.886422
- Quality Certificate - Lot No.882903
- Quality Certificate - Lot No.878026
- Quality Certificate - Lot No.864036
- Quality Certificate - Lot No.861006
- Quality Certificate - Lot No.857877
- Quality Certificate - Lot No.857079
- Quality Certificate - Lot No.850062
- Quality Certificate - Lot No.834310
- Quality Certificate - Lot No.832919
- Quality Certificate - Lot No.819724
- Quality Certificate - Lot No.818294
- Quality Certificate - Lot No.813788
- Quality Certificate - Lot No.812525
- Quality Certificate - Lot No.809221
- Quality Certificate - Lot No.800650
- Quality Certificate - Lot No.793804
- Quality Certificate - Lot No.783943
- Quality Certificate - Lot No.781855
- Quality Certificate - Lot No.780532
- Quality Certificate - Lot No.763663
- Quality Certificate - Lot No.761785
- Quality Certificate - Lot No.757207
- Quality Certificate - Lot No.753272
- Quality Certificate - Lot No.732420