
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Water Sampling Octagonal PET Bottle, 250 mL, Graduated, 20 mg/L Sodium Thiosulfate, 31 mm Tamper-evident Cap, Sterile, 24/Pack, 144/Case
Product NumberHP250B-50

(This is the suggested replacement for HP250B-52.)
- Break-resistant polyethylene terephthalate (PET) or High-density Polyethylene (HDPE)
- Molded graduations
- Leak-proof tamper-evident HDPE screw caps are available for the 500 mL and 1L bottle not the 250 mL.
- Available with or without sodium thiosulfate
- Traceable labels
- Large openings minimize risk of contamination
- Film-packed or individually bagged
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€285.28 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | HP250B-50 |
Qty./Pk | 144 / Pk |
Qty./Cs | 144 / Cs |
Brand | Corning® |
Application | Environmental and Water Testing |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.924662
- Quality Certificate - Lot No.861367
- Quality Certificate - Lot No.780783
- Quality Certificate - Lot No.775231
- Quality Certificate - Lot No.771619
- Quality Certificate - Lot No.766835
- Quality Certificate - Lot No.761390
- Quality Certificate - Lot No.757440
- Quality Certificate - Lot No.756782
- Quality Certificate - Lot No.747367
- Quality Certificate - Lot No.741451
- Quality Certificate - Lot No.733426
- Quality Certificate - Lot No.722681
- Quality Certificate - Lot No.720734
- Quality Certificate - Lot No.717017
- Quality Certificate - Lot No.712584
- Quality Certificate - Lot No.701029
- Quality Certificate - Lot No.698714
- Quality Certificate - Lot No.698443
- Quality Certificate - Lot No.693945
- Quality Certificate - Lot No.691234
- Quality Certificate - Lot No.690363
- Quality Certificate - Lot No.685460
- Quality Certificate - Lot No.682014
- Quality Certificate - Lot No.677692
- Quality Certificate - Lot No.673582
- Quality Certificate - Lot No.669849
- Quality Certificate - Lot No.664459
- Quality Certificate - Lot No.660452
- Quality Certificate - Lot No.649574