
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Water Sampling Octagonal PET Bottle, 250 mL, Graduated, 160 mg/L Sodium Thiosulfate, 31 mm Tamper-evident Cap, Sterile, 24/Pack, 144/Case
Product NumberHP250B-55

- PET is transparent and break resistant
- Molded graduations for accurate volume sample collection
- Powdered sodium thiosulfate is easier to dissolve than tablets
- Labeled with lot number, expiration date, and sodium thiosulfate dosage information
- Convenient shrink-wrapped packs of 24 bottles
- Wide neck for easier sample collection
- Tamper-evident screw cap to ensure integrity until collection
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Out of Stock
Details
Product Number | HP250B-55 |
Qty./Pk | 24 / Pk |
Qty./Cs | 144 / Cs |
Brand | Corning® |
Application | Environmental and Water Testing |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.933035
- Quality Certificate - Lot No.930226
- Quality Certificate - Lot No.929157
- Quality Certificate - Lot No.926358
- Quality Certificate - Lot No.925798
- Quality Certificate - Lot No.925797
- Quality Certificate - Lot No.924664
- Quality Certificate - Lot No.921814
- Quality Certificate - Lot No.920171
- Quality Certificate - Lot No.920170
- Quality Certificate - Lot No.919017
- Quality Certificate - Lot No.919016
- Quality Certificate - Lot No.914195
- Quality Certificate - Lot No.914194
- Quality Certificate - Lot No.904086
- Quality Certificate - Lot No.904085
- Quality Certificate - Lot No.898871
- Quality Certificate - Lot No.894588
- Quality Certificate - Lot No.886043
- Quality Certificate - Lot No.879576
- Quality Certificate - Lot No.877699
- Quality Certificate - Lot No.873997
- Quality Certificate - Lot No.873687
- Quality Certificate - Lot No.872977
- Quality Certificate - Lot No.872226
- Quality Certificate - Lot No.872225
- Quality Certificate - Lot No.871497
- Quality Certificate - Lot No.862844
- Quality Certificate - Lot No.859860
- Quality Certificate - Lot No.859859