
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Water Sampling Octagonal PET Bottle, 1 L, Graduated, No Sodium Thiosulfate, 31 mm Tamper-evident Cap, Sterile, 12/Pack, 48/Case
Product NumberP1000B-51

- Break-resistant polyethylene terephthalate (PET) or High-density Polyethylene (HDPE)
- Molded graduations
- Leak-proof tamper-evident HDPE screw caps are available for the 500 mL and 1L bottle not the 250 mL.
- Available with or without sodium thiosulfate
- Traceable labels
- Large openings minimize risk of contamination
- Film-packed or individually bagged
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€187.31 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | P1000B-51 |
Qty./Pk | 48 / Pk |
Qty./Cs | 48 / Cs |
Brand | Corning® |
Application | Environmental and Water Testing |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.859973
- Quality Certificate - Lot No.782520
- Quality Certificate - Lot No.781581
- Quality Certificate - Lot No.775340
- Quality Certificate - Lot No.738163
- Quality Certificate - Lot No.735860
- Quality Certificate - Lot No.728113
- Quality Certificate - Lot No.722099
- Quality Certificate - Lot No.707438
- Quality Certificate - Lot No.706248
- Quality Certificate - Lot No.698731
- Quality Certificate - Lot No.696827
- Quality Certificate - Lot No.687243
- Quality Certificate - Lot No.684969
- Quality Certificate - Lot No.678302
- Quality Certificate - Lot No.673645
- Quality Certificate - Lot No.671667
- Quality Certificate - Lot No.666382
- Quality Certificate - Lot No.664031
- Quality Certificate - Lot No.662971
- Quality Certificate - Lot No.649128
- Quality Certificate - Lot No.645936
- Quality Certificate - Lot No.637372
- Quality Certificate - Lot No.634391
- Quality Certificate - Lot No.630178
- Quality Certificate - Lot No.625584
- Quality Certificate - Lot No.623123
- Quality Certificate - Lot No.613937
- Quality Certificate - Lot No.611057
- Quality Certificate - Lot No.600927