Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Polystyrene CellSTACK® - 10 Chamber with Vent Caps, 6 per Case
Product Number3271
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
- Has 6,360cm² cell growth area
- Two 26mm diameter filling ports allow direct access to chamber bottom providing greater flexibility for sterile filling and emptying by pouring, pipetting or via tubing in a fully closed system
- Standard 33mm threaded caps have 0.2 µm pore nonwettable membranes sealed directly to the caps to allow gas exchange
- Optional 33mm threaded caps are available with integrally sealed chemically resistant, heat sealable flexible tubing to allow direct transfer of media and cells
- USP Class VI polystyrene provides excellent optical clarity and mechanical strength
- Sterilized by gamma radiation and nonpyrogenic
- 100% leak tested prior to shipping
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Base vessel uses 30% less plastic compared to 5 equivalent CS-2 base vessels.
$1,950.34 per case
In Stock
| Product Number | 3271 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | Corning® |
| Cell Growth Area | 6360 cm²/g |
| Flask Shape | Rectangular |
| Neck Style | Short |
| Surface Treatment | TC-Treated |
| Graduations | Yes |
| Cap Style | Vented |
| Cap Diameter | 33 mm |
| Cap Material | High density polyethylene |
| Cap Color | Orange |
| Recommended Medium Volume | 1300 - 2000 mL |
| Sterile | Yes |
- Quality Certificate - Lot No.28926701
- Quality Certificate - Lot No.27326045
- Quality Certificate - Lot No.27326007
- Quality Certificate - Lot No.27126701
- Quality Certificate - Lot No.26926701
- Quality Certificate - Lot No.26726056
- Quality Certificate - Lot No.26126002
- Quality Certificate - Lot No.25726074
- Quality Certificate - Lot No.25626006
- Quality Certificate - Lot No.25526001
- Quality Certificate - Lot No.25326035
- Quality Certificate - Lot No.25326005
- Quality Certificate - Lot No.25126006
- Quality Certificate - Lot No.24826005
- Quality Certificate - Lot No.23926005
- Quality Certificate - Lot No.23826039
- Quality Certificate - Lot No.22926701
- Quality Certificate - Lot No.22826008
- Quality Certificate - Lot No.22626048
- Quality Certificate - Lot No.22526025
- Quality Certificate - Lot No.22326039
- Quality Certificate - Lot No.22226063
- Quality Certificate - Lot No.21726035
- Quality Certificate - Lot No.21526067
- Quality Certificate - Lot No.21526004
- Quality Certificate - Lot No.21426701
- Quality Certificate - Lot No.21326011
- Quality Certificate - Lot No.21126030
- Quality Certificate - Lot No.21026049
- Quality Certificate - Lot No.20826071