Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 490cm² Polystyrene Roller Bottle with Plug Seal Cap, 2 per Bag, 40 per Case
Product Number430195
- Bottles are manufactured from virgin polystyrene, caps from high density polyethylene
- Both resins meet the USP Class VI requirements for plastic containers and closures
- Treated for optimal cell attachment
- One piece seamless construction
- Sterilized and nonpyrogenic
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$343.68 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 430195 |
| Qty./Pk | 2 / Pk |
| Qty./Cs | 40 / Cs |
| Brand | Corning® |
| Cell Growth Area | 490 cm² |
| Neck Style | Wide Mouth |
| Top Style | Threaded |
| Cap Style | Plug seal |
| Cap Material | High density polyethylene |
| Cap Diameter | 48 mm |
| Cap Color | Orange |
| Feature | Disposable |
| Sterile | Yes |
| Recommended Medium Volume | 100 - 150 mL |
| Neck O.D. | 48 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.17526001
- Quality Certificate - Lot No.27925003
- Quality Certificate - Lot No.16425002
- Quality Certificate - Lot No.07725001
- Quality Certificate - Lot No.20624002
- Quality Certificate - Lot No.05924001
- Quality Certificate - Lot No.30523001
- Quality Certificate - Lot No.31222003
- Quality Certificate - Lot No.08022002
- Quality Certificate - Lot No.02122001
- Quality Certificate - Lot No.28721002
- Quality Certificate - Lot No.04021001
- Quality Certificate - Lot No.27320002
- Quality Certificate - Lot No.07320001
- Quality Certificate - Lot No.30319003
- Quality Certificate - Lot No.20519002
- Quality Certificate - Lot No.07219001
- Quality Certificate - Lot No.21818003
- Quality Certificate - Lot No.15118002
- Quality Certificate - Lot No.07518001
- Quality Certificate - Lot No.33117004
- Quality Certificate - Lot No.32617003
- Quality Certificate - Lot No.16417002
- Quality Certificate - Lot No.09417001
- Quality Certificate - Lot No.33316005
- Quality Certificate - Lot No.32716004
- Quality Certificate - Lot No.20216003
- Quality Certificate - Lot No.13716002
- Quality Certificate - Lot No.04016001
- Quality Certificate - Lot No.28915003