Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 850cm² Polystyrene Roller Bottle with Easy Grip Vent Cap, 2 per Bag, 40 per Case
Product Number431198
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
(This is the suggested replacement for 431298)
- Bottles are manufactured from virgin polystyrene, caps from high density polyethylene
- Both resins meet the USP Class VI requirements for plastic containers and closures
- Treated for optimal cell attachment
- One piece seamless construction with graduations
- Printed lot numbers to aid in product traceability
- Sterilized and nonpyrogenic
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$567.26 per case
In Stock
| Product Number | 431198 |
| Qty./Pk | 2 / Pk |
| Qty./Cs | 40 / Cs |
| Brand | Corning® |
| Cell Growth Area | 850 cm² |
| Neck Style | Wide Mouth |
| Top Style | Threaded |
| Cap Style | Easy Grip vent |
| Cap Material | High density polyethylene |
| Cap Diameter | 48 mm |
| Cap Color | Red |
| Graduations | Yes |
| Feature | Disposable |
| Sterile | Yes |
| Recommended Medium Volume | 170 - 255 mL |
| O.D. | 117 mm (approx.) |
| Height | 271 mm (approx.) |
| Neck O.D. | 45 mm (approx.) |
PYREX® 5 mL Reusable Serological Pipets, for Cotton Plugging, TD, Color-Coded, Colored Markings
7086-5In Stock
Corning® 75x25 mm Microscope Slides, Frosted Two Sides, One End
2949-75X25Out of Stock
PYREX® 50 mL Class A Volumetric Flask with Polyethylene Standard Taper Stopper
5642-50In Stock
- Quality Certificate - Lot No.20626006
- Quality Certificate - Lot No.18126005
- Quality Certificate - Lot No.18026004
- Quality Certificate - Lot No.10826003
- Quality Certificate - Lot No.08426002
- Quality Certificate - Lot No.03126001
- Quality Certificate - Lot No.34525010
- Quality Certificate - Lot No.28125009
- Quality Certificate - Lot No.24025008
- Quality Certificate - Lot No.21725007
- Quality Certificate - Lot No.15725006
- Quality Certificate - Lot No.15125005
- Quality Certificate - Lot No.15025004
- Quality Certificate - Lot No.14325003
- Quality Certificate - Lot No.10725800
- Quality Certificate - Lot No.04525002
- Quality Certificate - Lot No.04325001
- Quality Certificate - Lot No.33624008
- Quality Certificate - Lot No.33524007
- Quality Certificate - Lot No.26724006
- Quality Certificate - Lot No.25224005
- Quality Certificate - Lot No.25124004
- Quality Certificate - Lot No.15924003
- Quality Certificate - Lot No.15824002
- Quality Certificate - Lot No.11224500
- Quality Certificate - Lot No.06924001
- Quality Certificate - Lot No.30723002
- Quality Certificate - Lot No.30623001
- Quality Certificate - Lot No.22122501
- Quality Certificate - Lot No.21022500