text.skipToContent text.skipToNavigation

Corning® PureCoat™ Fibronectin Peptide 6-well Flat Bottom, with Lid, Individually Wrapped, Sterile, 10/Case

Product Number356240

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail


Corning® PureCoat™ ECM Mimetic Cultureware is coated with biologically active synthetic animal-free peptides that are covalently linked to a proprietary surface to provide a highly consistent alternative to complex extracellular peptides. Flat bottom, with lid, individually wrapped, sterile, 10/case

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$262.98 per case

Out of Stock

Details
Product Number   356240
Qty./Pk   1 / Pk  
Qty./Cs   10 / Cs  
Brand   Corning®  
Cell Growth Area   9.6 cm²  
Surface Coating   Fibronectin  
Sterile   Yes  
Specifications Documents