text.skipToContent text.skipToNavigation

Corning® PureCoat™ Collagen I Peptide 6-well Flat Bottom TC-treated Plate, with Lid, Sterile, 5/Pack, 10/Case

Product Number356270

E-mail

This is the suggested replacement for 356240.


Corning® PureCoat™ ECM Mimetic Cultureware is coated with biologically active synthetic animal-free peptides that are covalently linked to a proprietary surface to provide a highly consistent alternative to complex extracellular peptides. Flat bottom, with lid, sterile, 5/pack, 10/case
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$282.63 per case

Less than 10 in Stock

Details
Product Number   356270
Qty./Pk   5 / Pk  
Qty./Cs   10 / Cs  
Brand   Corning®  
Cell Growth Area   9.6 cm²  
Surface Coating   Collagen I  
Sterile   Yes  
Specifications Documents