Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 1000 mL Vacuum Filter/Storage Bottle System, 0.22 µm Pore 54.5cm² CN Membrane, Sterile, 12/Case
Product Number430186
- Cellulose nitrate (CN) membranes are good for filtering buffers where protein binding is not a concern.
- 1000 mL receiver bottles feature easy grip sides for improved handling.
- Additional storage bottles can be purchased to increase capacity.
- Bottle caps are supplied sterile and individually packaged.
- Angled hose connector simplifies vacuum line attachment.
- Individually packaged, sterile and nonpyrogenic.
- Each system has the membrane material and pore size printed on the unit and is color-coded by membrane type for easy product identification.
- Expiration date appears on the filter funnel and shipping boxes.
- Expiration date of the membrane is three years from the time the product is manufactured
NOTE: Products manufactured in 2021 or 2022 may contain un-pouched caps. Please contact Corning with any additional questions.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$285.09 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 430186 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | Corning® |
| Bottle Capacity | 1000 mL |
| Filter Style | Vacuum system |
| Funnel Capacity | 1000 mL |
| Membrane Material | Cellulose nitrate |
| Membrane Pore Size | 0.2 µm |
| Membrane Area | 54.5 cm² |
| Packaging | Individually wrapped |
| Graduations | Yes |
| Neck Diameter | 45 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.16026001
- Quality Certificate - Lot No.28925005
- Quality Certificate - Lot No.28225004
- Quality Certificate - Lot No.16925003
- Quality Certificate - Lot No.08925002
- Quality Certificate - Lot No.03025001
- Quality Certificate - Lot No.32324007
- Quality Certificate - Lot No.31024006
- Quality Certificate - Lot No.28224005
- Quality Certificate - Lot No.21224004
- Quality Certificate - Lot No.16024003
- Quality Certificate - Lot No.09424002
- Quality Certificate - Lot No.07424001
- Quality Certificate - Lot No.26623002
- Quality Certificate - Lot No.23423001
- Quality Certificate - Lot No.22322003
- Quality Certificate - Lot No.31721002
- Quality Certificate - Lot No.12321001
- Quality Certificate - Lot No.13320002
- Quality Certificate - Lot No.07820001
- Quality Certificate - Lot No.33619005
- Quality Certificate - Lot No.21819004
- Quality Certificate - Lot No.12919003
- Quality Certificate - Lot No.03619002
- Quality Certificate - Lot No.00219001
- Quality Certificate - Lot No.26418004
- Quality Certificate - Lot No.16518003
- Quality Certificate - Lot No.11418002
- Quality Certificate - Lot No.03018001
- Quality Certificate - Lot No.31817005