Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 250 mL Vacuum Filter/Storage Bottle System, 0.22 µm Pore 19.6cm² CN Membrane, Sterile, 12/Case
Product Number430756
- Cellulose nitrate (CN) membranes are good for filtering buffers where protein binding is not a concern.
- 250 mL receiver bottles feature easy grip sides for improved handling.
- Additional storage bottles can be purchased to increase capacity.
- Bottle caps are supplied sterile and individually packaged.
- Angled hose connector simplifies vacuum line attachment.
- Individually packaged, sterile and nonpyrogenic.
- Each system has the membrane material and pore size printed on the unit and is color-coded by membrane type for easy product identification.
- Expiration date appears on the filter funnel and shipping boxes.
- Expiration date of the membrane is three years from the time the product is manufactured.
NOTE: Products manufactured in 2021 or 2022 may contain un-pouched caps. Please contact Corning with any additional questions.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$113.35 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 430756 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | Corning® |
| Bottle Capacity | 250 mL |
| Filter Style | Vacuum system |
| Funnel Capacity | 250 mL |
| Membrane Material | Cellulose nitrate |
| Membrane Pore Size | 0.2 µm |
| Membrane Area | 19.6 cm² |
| Packaging | Individually wrapped |
| Graduations | Yes |
| Neck Diameter | 45 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.29825006
- Quality Certificate - Lot No.25125005
- Quality Certificate - Lot No.19325004
- Quality Certificate - Lot No.12125003
- Quality Certificate - Lot No.07425001
- Quality Certificate - Lot No.34924004
- Quality Certificate - Lot No.32224003
- Quality Certificate - Lot No.23524002
- Quality Certificate - Lot No.36321005
- Quality Certificate - Lot No.26921004
- Quality Certificate - Lot No.26821003
- Quality Certificate - Lot No.26621002
- Quality Certificate - Lot No.00421001
- Quality Certificate - Lot No.27920003
- Quality Certificate - Lot No.15520002
- Quality Certificate - Lot No.03720001
- Quality Certificate - Lot No.25619004
- Quality Certificate - Lot No.14219003
- Quality Certificate - Lot No.06519002
- Quality Certificate - Lot No.01719001
- Quality Certificate - Lot No.31218004
- Quality Certificate - Lot No.24118003
- Quality Certificate - Lot No.09618002
- Quality Certificate - Lot No.03618001
- Quality Certificate - Lot No.31217005
- Quality Certificate - Lot No.27917004
- Quality Certificate - Lot No.18817003
- Quality Certificate - Lot No.13617002
- Quality Certificate - Lot No.04117001
- Quality Certificate - Lot No.35016007