Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 500 mL Vacuum Filter/Storage Bottle System, 0.22 µm Pore 33.2cm² CN Membrane, Sterile, 12/Case
Product Number430758
- Cellulose nitrate (CN) membranes are good for filtering buffers where protein binding is not a concern.
- 500 mL receiver bottles feature easy grip sides for improved handling.
- Additional storage bottles can be purchased to increase capacity.
- Bottle caps are supplied sterile and individually packaged.
- Angled hose connector simplifies vacuum line attachment.
- Individually packaged, sterile and nonpyrogenic.
- Each system has the membrane material and pore size printed on the unit and is color-coded by membrane type for easy product identification.
- Expiration date appears on the filter funnel and shipping boxes.
- Expiration date of the membrane is three years from the time the product is manufactured.
NOTE: Products manufactured in 2021 or 2022 may contain un-pouched caps. Please contact Corning with any additional questions.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$191.73 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 430758 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | Corning® |
| Bottle Capacity | 500 mL |
| Filter Style | Vacuum system |
| Funnel Capacity | 500 mL |
| Membrane Material | Cellulose nitrate |
| Membrane Pore Size | 0.2 µm |
| Membrane Area | 33.2 cm² |
| Packaging | Individually wrapped |
| Graduations | Yes |
| Neck Diameter | 45 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.34525007
- Quality Certificate - Lot No.24525005
- Quality Certificate - Lot No.18325004
- Quality Certificate - Lot No.15125003
- Quality Certificate - Lot No.09625002
- Quality Certificate - Lot No.01025001
- Quality Certificate - Lot No.34424007
- Quality Certificate - Lot No.30524006
- Quality Certificate - Lot No.27224005
- Quality Certificate - Lot No.23624004
- Quality Certificate - Lot No.19524003
- Quality Certificate - Lot No.14924002
- Quality Certificate - Lot No.10124001
- Quality Certificate - Lot No.36223003
- Quality Certificate - Lot No.24223002
- Quality Certificate - Lot No.20523001
- Quality Certificate - Lot No.31922002
- Quality Certificate - Lot No.08822001
- Quality Certificate - Lot No.27021002
- Quality Certificate - Lot No.21821001
- Quality Certificate - Lot No.32220002
- Quality Certificate - Lot No.11420001
- Quality Certificate - Lot No.32219006
- Quality Certificate - Lot No.28919005
- Quality Certificate - Lot No.24019004
- Quality Certificate - Lot No.16219003
- Quality Certificate - Lot No.10719002
- Quality Certificate - Lot No.03119001
- Quality Certificate - Lot No.35118007
- Quality Certificate - Lot No.31318006