Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 500 mL Vacuum Filter/Storage Bottle System, 0.22 µm Pore 33.2cm² CA Membrane, Sterile, 12/Case
Product Number430769
- Cellulose acetate (CA) membranes provide fast flow rates and low protein binding and are good for filtering cell culture media.
- 500 mL receiver bottles feature easy grip sides for improved handling.
- Additional storage bottles can be purchased to increase capacity.
- Bottle caps are supplied sterile and individually packaged.
- Angled hose connector simplifies vacuum line attachment.
- Individually packaged, sterile and nonpyrogenic.
- Each system has the membrane material and pore size printed on the unit and is color-coded by membrane type for easy product identification.
- Expiration date appears on the filter funnel and shipping boxes.
- Expiration date of the membrane is three years from the time the product is manufactured.
NOTE: Products manufactured in 2021 or 2022 may contain un-pouched caps. Please contact Corning with any additional questions.
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$195.43 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 430769 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | Corning® |
| Bottle Capacity | 500 mL |
| Filter Style | Vacuum system |
| Funnel Capacity | 500 mL |
| Membrane Material | Cellulose acetate |
| Membrane Pore Size | 0.22 µm |
| Membrane Area | 33.2 cm² |
| Packaging | Individually wrapped |
| Graduations | Yes |
| Cap Diameter | 45 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.29626009
- Quality Certificate - Lot No.26626008
- Quality Certificate - Lot No.23626007
- Quality Certificate - Lot No.22726500
- Quality Certificate - Lot No.15526006
- Quality Certificate - Lot No.13426005
- Quality Certificate - Lot No.10726004
- Quality Certificate - Lot No.08526003
- Quality Certificate - Lot No.04326002
- Quality Certificate - Lot No.01626001
- Quality Certificate - Lot No.32025009
- Quality Certificate - Lot No.29525008
- Quality Certificate - Lot No.24625007
- Quality Certificate - Lot No.22425006
- Quality Certificate - Lot No.20525005
- Quality Certificate - Lot No.18325004
- Quality Certificate - Lot No.15225003
- Quality Certificate - Lot No.11525002
- Quality Certificate - Lot No.05125001
- Quality Certificate - Lot No.34524008
- Quality Certificate - Lot No.30424007
- Quality Certificate - Lot No.25924006
- Quality Certificate - Lot No.23624005
- Quality Certificate - Lot No.19524004
- Quality Certificate - Lot No.14824003
- Quality Certificate - Lot No.10724002
- Quality Certificate - Lot No.04424001
- Quality Certificate - Lot No.34923006
- Quality Certificate - Lot No.24423005
- Quality Certificate - Lot No.24323004