Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 500 mL Bottle Top Vacuum Filter, 0.45 µm Pore 33.2cm² CA Membrane, Fits 33 mm Diameter Necks, Sterile, 12/Case
Product Number430512

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- Fits plastic or glass media bottles with 33mm neck sizes.
- Cellulose acetate (CA) membranes provide fast flow rates and low protein binding and are good for filtering cell culture media.
- Angled hose connector simplifies vacuum line attachment.
- Individually packaged, sterile and nonpyrogenic.
- Each system has the membrane material and pore size printed on the unit and is color-coded by membrane type for easy product identification.
- Expiration date appears on the filter funnel and shipping boxes.
- Expiration date of the membrane is three years from the time the product is manufactured.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$124.24 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 430512 |
Qty./Pk | 1 / Pk |
Qty./Cs | 12 / Cs |
Brand | Corning® |
Filter Style | Vacuum bottle top |
Funnel Capacity | 500 mL |
Membrane Material | Cellulose acetate |
Membrane Pore Size | 0.45 µm |
Membrane Area | 33.2 cm² |
Packaging | Individually wrapped |
Neck Diameter | 33 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.00825001
- Quality Certificate - Lot No.31024004
- Quality Certificate - Lot No.10924003
- Quality Certificate - Lot No.00424001
- Quality Certificate - Lot No.21021001
- Quality Certificate - Lot No.15620001
- Quality Certificate - Lot No.20719001
- Quality Certificate - Lot No.27518001
- Quality Certificate - Lot No.23417002
- Quality Certificate - Lot No.10117001
- Quality Certificate - Lot No.20916004
- Quality Certificate - Lot No.35615002
- Quality Certificate - Lot No.16115001
- Quality Certificate - Lot No.34614002
- Quality Certificate - Lot No.16014001
- Quality Certificate - Lot No.31013003
- Quality Certificate - Lot No.22113002
- Quality Certificate - Lot No.17113001
- Quality Certificate - Lot No.30412002
- Quality Certificate - Lot No.04512001
- Quality Certificate - Lot No.34211002
- Quality Certificate - Lot No.10111001
- Quality Certificate - Lot No.25610002
- Quality Certificate - Lot No.12310001
- Quality Certificate - Lot No.25209501
- Quality Certificate - Lot No.06909001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.34603004
- Quality Certificate - Lot No.28204002
- Quality Certificate - Lot No.22705002