Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 6.5 mm Transwell® with 0.4 µm Pore Polyester Membrane Insert, Sterile
Product Number3470
- Packaged 12 inserts in a 24 well plate, 4 plates per case
- Treated for optimal cell attachment
- Excellent visibility under phase contrast microscopy
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$300.41 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 3470 |
| Qty./Pk | 12 / Pk |
| Qty./Cs | 48 / Cs |
| Brand | Corning® |
| Plate Format | 24-well |
| Plate Color | Clear |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Shape | Round |
| Cell Growth Area | 0.33 cm² |
| Recommended Medium Well Volume | 0.6 mL |
| Recommended Medium Insert Volume | 0.1 mL |
| Surface Treatment | TC-Treated |
| Sterile | Yes |
| Membrane Material | Polyethylene terephthalate (PET) |
| Membrane Pore Size | 0.4 µm |
| Nominal Pore Density | 4x10⁶ pores per cm² |
| Membrane Diameter | 6.5 mm |
| Lids Included | Yes |
| Packaging Format | 12 Inserts/Plate/Pk, 4 Plates/Cs |
| Application | Air-Liquid Interface (ALI) Cultures |
Specifications Documents
Compatible Accessories
Costar® 24-well Clear TC-treated Multiple Well Plates, Individually Wrapped, Sterile
3526In Stock
$204.70 per case
Available Certificates
- Quality Certificate - Lot No.23226005
- Quality Certificate - Lot No.23126031
- Quality Certificate - Lot No.23026034
- Quality Certificate - Lot No.23026008
- Quality Certificate - Lot No.22926052
- Quality Certificate - Lot No.22926006
- Quality Certificate - Lot No.22726011
- Quality Certificate - Lot No.22626026
- Quality Certificate - Lot No.22526002
- Quality Certificate - Lot No.22426027
- Quality Certificate - Lot No.22326040
- Quality Certificate - Lot No.21926024
- Quality Certificate - Lot No.21826042
- Quality Certificate - Lot No.21826018
- Quality Certificate - Lot No.21726051
- Quality Certificate - Lot No.21626035
- Quality Certificate - Lot No.21626014
- Quality Certificate - Lot No.21526065
- Quality Certificate - Lot No.21426010
- Quality Certificate - Lot No.21126056
- Quality Certificate - Lot No.21126007
- Quality Certificate - Lot No.21026042
- Quality Certificate - Lot No.20026024
- Quality Certificate - Lot No.19826051
- Quality Certificate - Lot No.19826007
- Quality Certificate - Lot No.19726033
- Quality Certificate - Lot No.19626044
- Quality Certificate - Lot No.19626027
- Quality Certificate - Lot No.19526033
- Quality Certificate - Lot No.19426048