text.skipToContent text.skipToNavigation

Corning® BioCoat® Poly-D-Lysine 96-well White/Opaque Flat Bottom TC-treated Microplate, with Lid, 5/Case

Product Number354620

E-mail

Corning® BioCoat™ Poly-D-Lysine 96-well White/Opaque Plate is comprised of white TC-treated polystyrene with a uniform application of Poly-D-Lysine. Opaque flat bottom, with lid, 5/case

Please note: The following Microplate catalog numbers now meet ANSI/SBS Specifications: 353228, 353915, 353279, 323296, 354519, 356519, 356699, 354620, 356620, 356691


Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$82.82 per case

In Stock

Details
Product Number   354620
Qty./Pk   5 / Pk  
Qty./Cs   5 / Cs  
Brand   Corning®  
Storage   4°- 30°C  
Surface Coating   Poly-D-Lysine  
Specifications Documents