text.skipToContent text.skipToNavigation

Corning® BioCoat® Poly-D-Lysine 384-well Clear Flat Bottom Microplate, with Lid, 5/Pack, 50/Case

Product Number356662

E-mail
Corning® BioCoat™ Poly-D-Lysine 384-well Clear Plate is comprised of clear polystyrene with a uniform application of Poly-D-Lysine. (50/case) Flat bottom, with lid, 5/pack, 50/case
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$702.77 per case

Less than 10 in Stock

Details
Product Number   356662
Qty./Pk   5 / Pk  
Qty./Cs   50 / Cs  
Brand   Corning®  
Storage   4°- 30°C  
Surface Coating   Poly-D-Lysine  
Specifications Documents