Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 14 mL Round Bottom Polystyrene Test Tube, with Snap Cap, Sterile, Individually Wrapped, 500/Case
Product Number352001
Falcon® 17x100mm, 14 mL polystyrene round bottom test tubes have a 1,400 RCF rating. These sterile tubes are individually packaged and come with dual-position polyethylene snap caps, which offer both vented and fully closed positions. Packed 500 per case. RNase/DNase-free.
- Widely used and referenced in laboratory protocols
- Dual position snap-cap prevents sample loss with ease of handling
- Sterile, nonpyrogenicity tested to less than 0.1 EU/ mL
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$207.66 per case
Out of Stock
| Product Number | 352001 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 500 / Cs |
| Brand | Falcon® |
| Tube Style | Test |
| Cap Color | Natural |
| Graduations | No |
| Capacity | 14 mL |
| Sterile | Yes |
| O.D. | 17 mm |
| Product Material | Polystyrene |
| Application | Diagnostics |
- Quality Certificate - Lot No.18726107
- Quality Certificate - Lot No.17526019
- Quality Certificate - Lot No.17426027
- Quality Certificate - Lot No.17326090
- Quality Certificate - Lot No.16826032
- Quality Certificate - Lot No.14926036
- Quality Certificate - Lot No.14026021
- Quality Certificate - Lot No.13926030
- Quality Certificate - Lot No.13826087
- Quality Certificate - Lot No.13326037
- Quality Certificate - Lot No.13226042
- Quality Certificate - Lot No.13126093
- Quality Certificate - Lot No.11026063
- Quality Certificate - Lot No.10526025
- Quality Certificate - Lot No.10326080
- Quality Certificate - Lot No.09826029
- Quality Certificate - Lot No.09726038
- Quality Certificate - Lot No.07726095
- Quality Certificate - Lot No.07726090
- Quality Certificate - Lot No.07626057
- Quality Certificate - Lot No.07526054
- Quality Certificate - Lot No.06326079
- Quality Certificate - Lot No.06226095
- Quality Certificate - Lot No.06226089
- Quality Certificate - Lot No.06126091
- Quality Certificate - Lot No.05026019
- Quality Certificate - Lot No.04826022
- Quality Certificate - Lot No.04326024
- Quality Certificate - Lot No.04226025
- Quality Certificate - Lot No.04126028