text.skipToContent text.skipToNavigation

PYREX® 10 mL Single Metric Scale Cylinders, Serialized/Certified Class A, Standard Taper Stopper, White Graduations, TC

Product Number3002-10

E-mail

These 10mL PYREX® Class A graduated cylinders are calibrated "to contain" (TC) in accordance with ASTM E-1272 and ASTM E-542. Each cylinder is individually serialized and comes with an accessible Certificate of Identification and Capacity, traceable to NIST standards (available online). Useful as a mixing cylinder. Graduation markings are in durable white enamel. Each features a PYREX® No. 9 Standard Taper stopper. For replacement PYREX® Standard Taper stoppers, see No. 7650-9.

Tested and calibrated in an ISO/IEC 17025 certified laboratory.


Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$139.98 per case

In Stock

You might also be interested in
PYREX® Single Metric Scale Cylinder, Standard Taper Stopper, Graduated, To Contain
Details
Product Number   3002-10
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   PYREX®  
Bumper Guard   No  
Capacity   10 mL  
Cylinder Feature   Serialized/Certified Class A  
Cylinder Scale   Single Metric - To Contain  
Cylinder Style   Graduated  
Feature   Reusable  
Graduation Interval   0.1 mL  
Height   195 mm (approx.)  
O.D.   13 mm (approx.)  
Standard Taper Stopper No.   9  
Sterile   No  
Stopper Style   Hollow glass  
Tolerance   0.1 mL  
Top Style   Standard Taper Stopper  
Specifications Documents
Compatible Accessories
PYREX® Standard Taper Stopper, Hollow

PYREX® Standard Taper Stopper, Hollow

pyrexStopperHollow

Out of Stock

From $0.00