text.skipToContent text.skipToNavigation

PYREX® Single Metric Scale Cylinder, Standard Taper Stopper, Graduated, To Contain

E-mail

Calibrated “to contain” in accordance with ASTM E-1272 and ASTM E-542. Useful as a mixing cylinder. Each features the PYREX stopper. Graduations are in durable white enamel.

See Cat. No. 3002 for the equivalent cylinder supplied with a Corning test certificate.

For stopper only, see 7650.


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
2982-10 PYREX® 10 mL Single Metric Scale Cylinder, Standard Taper Stopper, White Graduations, TC   1 / Pk     24 / Cs     PYREX®   $840.59 per case
2982-100 PYREX® 100 mL Single Metric Scale Cylinder, Standard Taper Stopper, White Graduations, TC   1 / Pk     8 / Cs     PYREX®   $492.64 per case
2982-1L PYREX® 1L Single Metric Scale Cylinder, Standard Taper Stopper, White Graduations, TC   1 / Pk     1 / Cs     PYREX®   $171.48 per case
2982-25 PYREX® 25 mL Single Metric Scale Cylinder, Standard Taper Stopper, White Graduations, TC   1 / Pk     18 / Cs     PYREX®   $766.34 per case
2982-250 PYREX® 250 mL Single Metric Scale Cylinder, Standard Taper Stopper, White Graduations, TC   1 / Pk     8 / Cs     PYREX®   $658.59 per case
2982-2L PYREX® 2L Single Metric Scale Cylinder, Standard Taper Stopper, White Graduations, TC   1 / Pk     1 / Cs     PYREX®   $255.94 per case
2982-50 PYREX® 50 mL Single Metric Scale Cylinder, Standard Taper Stopper, White Graduations, TC   1 / Pk     12 / Cs     PYREX®   $638.76 per case
2982-500 PYREX® 500 mL Single Metric Scale Cylinder, Standard Taper Stopper, White Graduations, TC   1 / Pk     6 / Cs     PYREX®   $752.61 per case