Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 25 mL Single Metric Scale Cylinders, Serialized/Certified Class A, Standard Taper Stopper, White Graduations, TC
Product Number3002-25

These 25mL PYREX® Class A graduated cylinders are calibrated "to contain" (TC) in accordance with ASTM E-1272 and ASTM E-542. Each cylinder is individually serialized and comes with an accessible Certificate of Identification and Capacity, traceable to NIST standards (available online). Useful as a mixing cylinder. Graduation markings are in durable white enamel. Each features a PYREX® No.13 Standard Taper stopper. For replacement PYREX® Standard Taper stoppers, see No. 7650-13.
Tested and calibrated in an ISO/IEC 17025 certified laboratory.
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$146.04 per case
In Stock
Product Number | 3002-25 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Bumper Guard | No |
Capacity | 25 mL |
Cylinder Feature | Serialized/Certified Class A |
Cylinder Scale | Single Metric - To Contain |
Cylinder Style | Graduated |
Feature | Reusable |
Graduation Interval | 0.2 mL |
Height | 225 mm (approx.) |
O.D. | 18 mm (approx.) |
Standard Taper Stopper No. | 13 |
Sterile | No |
Stopper Style | Hollow glass |
Tolerance | 0.17 mL |
Top Style | Standard Taper Stopper |
- Quality Certificate - Lot No.23025045
- Quality Certificate - Lot No.06525082
- Quality Certificate - Lot No.34724001
- Quality Certificate - Lot No.15724016
- Quality Certificate - Lot No.12824015
- Quality Certificate - Lot No.08624049
- Quality Certificate - Lot No.05424033
- Quality Certificate - Lot No.15923030
- Quality Certificate - Lot No.02123021
- Quality Certificate - Lot No.28322057
- Quality Certificate - Lot No.30821021
- Quality Certificate - Lot No.18321030
- Quality Certificate - Lot No.10321012