Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 2L Single Metric Scale Cylinders, Serialized/Certified Class A, Standard Taper Stopper, White Graduations, TC
Product Number3002-2L
These 2L PYREX® Class A graduated cylinders are calibrated "to contain" (TC) in accordance with ASTM E-1272 and ASTM E-542. Each cylinder is individually serialized and comes with an accessible Certificate of Identification and Capacity, traceable to NIST standards (available online). Useful as a mixing cylinder. Graduation markings are in durable white enamel. Each features a PYREX® No. 38 Standard Taper stopper. For replacement PYREX® Standard Taper stoppers, see No. 7650-38.
Tested and calibrated in an ISO/IEC 17025 certified laboratory.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$520.68 per case
In Stock
| Product Number | 3002-2L |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Bumper Guard | No |
| Capacity | 2000 mL |
| Cylinder Feature | Serialized/Certified Class A |
| Cylinder Scale | Single Metric - To Contain |
| Cylinder Style | Graduated |
| Feature | Reusable |
| Graduation Interval | 20 mL |
| Height | 550 mm (approx.) |
| O.D. | 83 mm (approx.) |
| Standard Taper Stopper No. | 38 |
| Sterile | No |
| Stopper Style | Hollow glass |
| Tolerance | 6 mL |
| Top Style | Standard Taper Stopper |
- Quality Certificate - Lot No.25525062
- Quality Certificate - Lot No.20525001
- Quality Certificate - Lot No.34124018
- Quality Certificate - Lot No.25624003
- Quality Certificate - Lot No.33923025
- Quality Certificate - Lot No.24823041
- Quality Certificate - Lot No.24323013
- Quality Certificate - Lot No.09323035
- Quality Certificate - Lot No.06023064
- Quality Certificate - Lot No.04123003
- Quality Certificate - Lot No.32122037
- Quality Certificate - Lot No.24522012
- Quality Certificate - Lot No.15522032
- Quality Certificate - Lot No.12720057
- Quality Certificate - Lot No.02720022
- Quality Certificate - Lot No.31219015
- Quality Certificate - Lot No.30119053
- Quality Certificate - Lot No.24819024
- Quality Certificate - Lot No.22619029
- Quality Certificate - Lot No.12919031
- Quality Certificate - Lot No.10119028
- Quality Certificate - Lot No.33818011
- Quality Certificate - Lot No.33418029
- Quality Certificate - Lot No.13818028
- Quality Certificate - Lot No.25017048
- Quality Certificate - Lot No.03917067
- Quality Certificate - Lot No.28616006
- Quality Certificate - Lot No.26716031
- Quality Certificate - Lot No.23816034
- Quality Certificate - Lot No.19416024