Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 50 mL Single Metric Scale Cylinders, Serialized/Certified Class A, Standard Taper Stopper, White Graduations, TC
Product Number3002-50
These 50mL PYREX® Class A graduated cylinders are calibrated "to contain" (TC) in accordance with ASTM E-1272 and ASTM E-542. Each cylinder is individually serialized and comes with an accessible Certificate of Identification and Capacity, traceable to NIST standards (available online). Useful as a mixing cylinder. Graduation markings are in durable white enamel. Each features a PYREX® No.16 Standard Taper stopper. For replacement PYREX® Standard Taper stoppers, see No. 7650-16.
Tested and calibrated in an ISO/IEC 17025 certified laboratory.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$163.68 per case
Less than 10 in Stock
| Product Number | 3002-50 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Bumper Guard | No |
| Capacity | 50 mL |
| Cylinder Feature | Serialized/Certified Class A |
| Cylinder Scale | Single Metric - To Contain |
| Cylinder Style | Graduated |
| Feature | Reusable |
| Graduation Interval | 1 mL |
| Height | 255 mm (approx.) |
| O.D. | 24 mm (approx.) |
| Standard Taper Stopper No. | 16 |
| Sterile | No |
| Stopper Style | Hollow glass |
| Tolerance | 0.25 mL |
| Top Style | Standard Taper Stopper |
- Quality Certificate - Lot No.31025012
- Quality Certificate - Lot No.27725030
- Quality Certificate - Lot No.22725020
- Quality Certificate - Lot No.19325013
- Quality Certificate - Lot No.10125032
- Quality Certificate - Lot No.07025037
- Quality Certificate - Lot No.31324039
- Quality Certificate - Lot No.21524038
- Quality Certificate - Lot No.10924022
- Quality Certificate - Lot No.34823059
- Quality Certificate - Lot No.24423004
- Quality Certificate - Lot No.24323047
- Quality Certificate - Lot No.16623020
- Quality Certificate - Lot No.11023013
- Quality Certificate - Lot No.02623001
- Quality Certificate - Lot No.33622057
- Quality Certificate - Lot No.33322040
- Quality Certificate - Lot No.30222043
- Quality Certificate - Lot No.23522030