text.skipToContent text.skipToNavigation

PYREX® 1L Dispensing Burets, Colored Scale, with Straight Bore Product Standard PTFE Stopcock

Product Number2094-1L

E-mail
These 1L PYREX® burets are suitable for use in school and institutional laboratories not requiring the accuracy of our Class A models. They are used when dispensing large volumes of liquids rapidly and accurately. Made from close tolerance, accurate bore tubing with uniform walls, these burets have a permanently colored scale. Tips are carefully drawn and ground to reduce chipping. Provided with a Polytetrafluorethylene (PTFE) stopcock plug to reduce freezing and eliminate lubricant contamination. The smooth micro-finish of the stopcock barrel assures a precision fit and optimum leak-resistant performance. For replacement stopcock plug only, see No. 7681.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$325.06 per case

Less than 10 in Stock

Details
Product Number   2094-1L
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   PYREX®  
Capacity   1000 mL  
Graduation Interval   10 mL  
Height   810 mm (approx.)  
O.D.   50 mm (approx.)  
Stopcock Bore No.   6  
Stopcock Style   Straight bore PTFE  
Tolerance   5 mL  
Specifications Documents