text.skipToContent text.skipToNavigation

PYREX® Dispensing Burets, Colored Scale, Straight Bore Product Standard PTFE Stopcock Plug

E-mail

Used when dispensing large volumes of liquids rapidly and accurately. Made from close tolerance, accurate bore tubing with uniform walls, these burets have a permanently colored scale. Tips are carefully drawn and ground to reduce chipping. Provided with a PTFE stopcock plug to reduce freezing and eliminate lubricant contamination. The smooth micro-finish of the stopcock barrel assures a precision fit and optimum leak-resistant performance.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
2094-1L PYREX® 1L Dispensing Burets, Colored Scale, with Straight Bore Product Standard PTFE Stopcock   1 / Pk     1 / Cs     PYREX®   $309.58 per case
2094-250 PYREX® 250 mL Dispensing Burets, Colored Scale, with Straight Bore Product Standard PTFE Stopcock   1 / Pk     1 / Cs     PYREX®   $232.18 per case
2094-500 PYREX® 500 mL Dispensing Burets, Colored Scale, with Straight Bore Product Standard PTFE Stopcock   1 / Pk     1 / Cs     PYREX®   $259.79 per case