text.skipToContent text.skipToNavigation

PYREX® 250 mL Dispensing Burets, Colored Scale, with Straight Bore Product Standard PTFE Stopcock

Product Number2094-250

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail


These 250 mL PYREX® burets are suitable for use in school and institutional laboratories not requiring the accuracy of our Class A models. They are used when dispensing large volumes of liquids rapidly and accurately. Made from close tolerance, accurate bore tubing with uniform walls, these burets have a permanently colored scale. Tips are carefully drawn and ground to reduce chipping. Provided with a Polytetrafluorethylene (PTFE) stopcock plug to reduce freezing and eliminate lubricant contamination. The smooth micro-finish of the stopcock barrel assures a precision fit and optimum leak-resistant performance. For replacement stopcock plug only, see No. 7681.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$232.18 per case

In Stock

Details
Product Number   2094-250
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   PYREX®  
Capacity   250 mL  
Graduation Interval   1 mL  
Height   550 mm (approx.)  
O.D.   33 mm (approx.)  
Stopcock Bore No.   4  
Stopcock Style   Straight bore PTFE  
Tolerance   2 mL  
Specifications Documents