Corning disposable spinner flask replacement caps are available separately. Each are provided sterile and individually doubled-bagged. Caps are available for 500 mL, 1L, and 3L flask sizes.
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning disposable spinner flask replacement caps are available separately. Each are provided sterile and individually doubled-bagged. Caps are available for 500 mL, 1L, and 3L flask sizes.
Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
---|---|---|---|---|---|---|---|
3546 | Corning® 1L Disposable Spinner Flask, Solid Cap, Sterile, with MPC Accessory | 1 / Pk | 6 / Cs | Corning® | $2,420.86 | per case | |
3559 | Corning® 3L Disposable Spinner Flask, Solid Cap, Sterile, with MPC Accessory | 1 / Pk | 4 / Cs | Corning® | $2,671.95 | per case | |
3569 | Corning® 1L Disposable Spinner Flask, Solid Cap and Aseptic Transfer Cap, Sterile | 1 / Pk | 6 / Cs | Corning® | $2,543.14 | per case | |
3579 | Corning® 3L Disposable Spinner Flask, Solid Cap and Aseptic Transfer Cap, Sterile | 1 / Pk | 4 / Cs | Corning® | $2,011.27 | per case |