Corning® PureCoat™ 氨基表面处理75cm²长方形斜颈细胞培养瓶,带透气盖
Product Number354726
This is the suggested replacement for 354778.
相比标准TC表面,康宁PureCoat氨基 (带正电荷) 和羧基 (带负电荷) 表面更利于细胞粘附,细胞增殖更快,且解冻后的复苏率更高。这种表面适用于多种原代细胞、转染细胞、转化细胞和难养细胞,在减血清或无血清条件下也可发挥作用。
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 354726 |
| 数量/包 | 5 /包 |
| 数量/箱 | 5 /箱 |
| 品牌 | Corning® |
| 培养瓶形状 | 方形 |
| 颈式样 | 倾斜 |
| 表面包被 | 氨基 |
Specifications Documents