text.skipToContent text.skipToNavigation

Corning® Closed System Cell Culture Flasks

E-mail

Cell therapy workflows require scalable, sterile systems to support controlled expansion at each stage of your process. Closed system cell culture flasks provide an efficient, aseptic platform suited for aseptic seed trains into larger platforms such as the Corning CellSTACK® and HYPERStack® vessels.

  • Scalable flask formats: Offers 75, 175, and 225 cm² closed system flask options to support varying cell expansion requirements.
  • Enhanced sterility: Closed, aseptic design helps reduce contamination risks during cell and media transfer, supporting GMP manufacturing.
  • Improved handling efficiency: Facilitates sterile connections to streamline workflow steps and support consistent processing.
  • Gas Exchange: Integral and external 0.2 µm vent filters.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
11797 Corning® Closed System Cell Culture Flask with Aseptic Transfer Cap, 75 cm², 6/Case   1 / Pk     6 / Cs     Corning®   $695.70 per case
11798 Corning® Closed System Cell Culture Flask with Aseptic Transfer Cap, 175 cm², 4/Case   1 / Pk     4 / Cs     Corning®   $479.80 per case
11799 Corning® Closed System Cell Culture Flask with Aseptic Transfer Cap, 225 cm², 4/Case   1 / Pk     4 / Cs     Corning®   $495.80 per case