Aseptic Transfer Caps fit both Polycarbonate (PC) and Polyethylene terephthalate glycol-modified (PETG) Erlenmeyer Flasks. The caps are threaded and made of high-density polyethylene (HDPE).
The transfer caps have two ports: One port ends in a 0.2 μm filter, and the other port is chemically resistant, heat sealable flexible tubing, ending in either a Male Luer Lock or a Male Polycarbonate quick connect. The dip tube reaches all the way to the bottom of the flask for easy aseptic transfer of your liquid handling processes.
- Sizes range from 1L to 5L
- MLL or MPC tubing connector types
- Individually packaged
- Double-bagged
- Sterility Assurance Level (SAL) of 10⁻⁶