Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Disposable 48 mm Aseptic Transfer Cap for 2L Plastic Erlenmeyer Flask, 1/4“ Dip Tube, 0.2 µm Vent, MPC Male Disconnect, Sterile
Product Number431447
These Corning® Erlenmeyer Flask Aseptic Transfer Caps are sterile (10⁻⁶ SAL), individually double bagged and fit the 2L Corning® Polycarbonate Erlenmeyer flasks. These aseptic transfer caps can also be used on Corning 850 and 1700cm² plastic disposable roller bottles.
- The venting port ends in a 50mm diameter vent filter with a 0.2 µm pore PVDF membrane and a barbed fitting.
- The liquid transfer port has an internal end with a rigid polypropylene dip tube angled to reach the bottom of the flask and on the external side a 1/4 inch ID (6.4mm), 3/8 inch (9.5mm) OD chemically resistant, heat sealable flexible tubing, ending in a medical grade polycarbonate (MPC) male disconnect with a female sealing cap.
$919.70 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 431447 |
Qty./Pk | 1 / Pk |
Qty./Cs | 6 / Cs |
Brand | Corning® |
Cap Style | Screw cap |
Cap Material | Polypropylene |
Cap Diameter | 48 mm |
Cap Color | Orange |
Color | Orange |
Sterile | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.23323007
- Quality Certificate - Lot No.23323006
- Quality Certificate - Lot No.23323005
- Quality Certificate - Lot No.23323004
- Quality Certificate - Lot No.23323003
- Quality Certificate - Lot No.23323002
- Quality Certificate - Lot No.23323001
- Quality Certificate - Lot No.26322026
- Quality Certificate - Lot No.23722025
- Quality Certificate - Lot No.23522024
- Quality Certificate - Lot No.21422022
- Quality Certificate - Lot No.21422021
- Quality Certificate - Lot No.21422020
- Quality Certificate - Lot No.11522019
- Quality Certificate - Lot No.07222018
- Quality Certificate - Lot No.34121017
- Quality Certificate - Lot No.34121016
- Quality Certificate - Lot No.34121015
- Quality Certificate - Lot No.22121014
- Quality Certificate - Lot No.19021013
- Quality Certificate - Lot No.15421012
- Quality Certificate - Lot No.14521011
- Quality Certificate - Lot No.13321010
- Quality Certificate - Lot No.09721009
- Quality Certificate - Lot No.09721008
- Quality Certificate - Lot No.06021007
- Quality Certificate - Lot No.03621003
- Quality Certificate - Lot No.02921002
- Quality Certificate - Lot No.02621001
- Quality Certificate - Lot No.28320005