text.skipToContent text.skipToNavigation

PYREX® Delong Shaker Erlenmeyer Flask with Extra Deep Baffles

E-mail

Delong style neck, with three extra-deep baffles, to enhance gas transfer when used with rotary or reciprocating shakers. Long neck reduces splashing and is designed for two-position poly­propylene closures. Closures are sold separately.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
4446-125 PYREX® 125 mL Delong Shaker Erlenmeyer Flask with Extra Deep Baffles   6 / Pk     12 / Cs     PYREX®   $365.34 per case
4446-1L PYREX® 1L Delong Shaker Erlenmeyer Flask with Extra Deep Baffles   6 / Pk     6 / Cs     PYREX®   $296.11 per case
4446-250 PYREX® 250 mL Delong Shaker Erlenmeyer Flask with Extra Deep Baffle   6 / Pk     12 / Cs     PYREX®   $380.67 per case
4446-2L PYREX® 2L Delong Shaker Erlenmeyer Flask with Extra Deep Baffles   3 / Pk     3 / Cs     PYREX®   $241.00 per case
4446-3L PYREX® 3L Delong Shaker Erlenmeyer Flask with Extra Deep Baffles   2 / Pk     2 / Cs     PYREX®   $457.25 per case
4446-4L PYREX® 4L Delong Shaker Erlenmeyer Flask with Extra Deep Baffles   2 / Pk     2 / Cs     PYREX®   $622.16 per case
4446-50 PYREX® 50 mL Delong Shaker Erlenmeyer Flask with Extra Deep Baffles   6 / Pk     12 / Cs     PYREX®   $380.67 per case
4446-500 PYREX® 500 mL Delong Shaker Erlenmeyer Flask with Extra Deep Baffles   6 / Pk     12 / Cs     PYREX®   $413.36 per case