text.skipToContent text.skipToNavigation

PYREX® VISTA™ Narrow Mouth Erlenmeyer Flask

E-mail

These narrow mouth Erlenmeyer flasks have uniform wall thickness which provide the proper balance between mechanical strength and thermal shock resistance. Approximate graduations are in durable blue enamel. An extra large blue marking space is also provided. The Erlenmeyer flasks are designed to ASTM E-1404 Type 1.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
70980-125 PYREX® VISTA™ 125 mL Narrow Mouth Erlenmeyer Flasks with Heavy Duty Rim   12 / Pk     24 / Cs     PYREX®   $125.25 per case
70980-1L PYREX® VISTA™ 1000 mL Narrow Mouth Erlenmeyer Flasks with Heavy Duty Rim   6 / Pk     12 / Cs     PYREX®   $168.78 per case
70980-25 PYREX® VISTA™ 25 mL Narrow Mouth Erlenmeyer Flasks with Heavy Duty Rim   12 / Pk     24 / Cs     PYREX®   $131.88 per case
70980-250 PYREX® VISTA™ 250 mL Narrow Mouth Erlenmeyer Flasks with Heavy Duty Rim   12 / Pk     24 / Cs     PYREX®   $121.82 per case
70980-50 PYREX® VISTA™ 50 mL Narrow Mouth Erlenmeyer Flasks with Heavy Duty Rim   12 / Pk     24 / Cs     PYREX®   $146.80 per case
70980-500 PYREX® VISTA™ 500 mL Narrow Mouth Erlenmeyer Flasks with Heavy Duty Rim   6 / Pk     12 / Cs     PYREX®   $89.10 per case