text.skipToContent text.skipToNavigation

PYREX® VISTA™ Narrow Mouth Erlenmeyer Flask

E-mail

These narrow mouth Erlenmeyer flasks have uniform wall thickness which provide the proper balance between mechanical strength and thermal shock resistance. Approximate graduations are in durable blue enamel. An extra large blue marking space is also provided. The Erlenmeyer flasks are designed to ASTM E-1404 Type 1.

Choose your specification

View Product

Less than 10 in Stock


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
70980-50 PYREX® VISTA™ 50 mL Narrow Mouth Erlenmeyer Flasks with Heavy Duty Rim   12 / Pk     24 / Cs     PYREX®   $146.80 per case