Corning® BioCoat™ Collagen I-coated Culture Dishes

E-mail

Collagen I, found in most tissues and organs, is most plentiful in dermis, tendon, and bone. It is an integral part of the framework that holds cells and tissues together and has been recognized as a useful matrix for improving cell culture. in vitro use of collagen can exert effects on the adherence, morphology, growth, migration, and differentiation of a variety of cell types.

Applications include:

  • Promotion of cell attachment and spreading
  • Rapid expansion of cell populations
  • Serum-free or reduced serum culture
  • Cell adhesion assays
  • Improving survival of primary cells in culture

Source

  • Rat tail tendon
  • Quality Control

    • Tested for ability to promote attachment and spreading of HT-1080 human fibrosarcoma cells
    • Tested and found negative for bacteria and fungi
    • Collagen I purity >90% by SDS-PAGE

    Storage

  • 4°C to 30°C under dry conditions.

  • Products

    Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
    354401 Corning® BioCoat™ Collagen I 60 mm TC-treated Culture Dishes, 20/Pack, 20/Case   20 / Pk     20 / Cs     Corning®   $64.32 per case
    354450 Corning® BioCoat™ Collagen I 100 mm TC-treated Culture Dishes, 10/Pack, 10/Case   10 / Pk     10 / Cs     Corning®   $63.18 per case
    354456 Corning® BioCoat™ Collagen I 35 mm TC-treated Culture Dishes, 20/Pack, 20/Case   20 / Pk     20 / Cs     Corning®   $63.18 per case
    354551 Corning® BioCoat™ Collagen I 150 mm TC-treated Culture Dishes, 5/Pack, 5/Case   5 / Pk     5 / Cs     Corning®   $94.07 per case
    356401 Corning® BioCoat™ Collagen I 60 mm TC-treated Culture Dishes, 20/Pack, 100/Case   20 / Pk     100 / Cs     Corning®   $221.10 per case
    356450 Corning® BioCoat™ Collagen I 100 mm TC-treated Culture Dishes, 10/Pack, 40/Case   10 / Pk     40 / Cs     Corning®   $184.53 per case
    356456 Corning® BioCoat™ Collagen I 35 mm TC-treated Culture Dishes, 20/Pack, 100/Case   20 / Pk     100 / Cs     Corning®   $203.70 per case