text.skipToContent text.skipToNavigation

Corning® CellSTACK® Culture Chambers

E-mail

The Corning CellSTACK Culture Chambers are one of our most reliable and fully tested cell culture products.

 

Corning CellSTACK Culture Chambers are available in five sizes:

  • 1-Stack with 636 cm² cell growth area
  • 2-Stack with 1,272 cm² cell growth area
  • 5-Stack with 3,180 cm² cell growth area
  • 10-Stack with 6,360 cm² cell growth area
  • 40-Stack with 25,440 cm² cell growth area

CellSTACK Culture Chambers are available with three different surfaces: choice of traditional surface treatment, Corning CellBIND® surface for enhanced cell attachment, or Ultra-Low Attachment surface for reduced cell attachment on selected CellSTACK products.

  • Corning CellBIND surface
    • Great for reducing serum levels
    • Better attachment increases cell yields
  • Ultra-Low Attachment surface
    • Maintains cells in a suspended, unattached state
    • Prevents attachment-mediated differentiation
    • Prevents anchorage-dependent cells from dividing
    • Reduces binding of attachment and serum proteins to the substrate
  • Greater chamber durability
    • Superior mechanical strength and structural integrity
    • Self venting caps prevent pressure build-up during transport
    • 100% leak-tested prior to shipping
  • Greater cleanliness
  • Sterile
  • Nonpyrogenic
  • Continuous supply reliability – manufactured in USA under GMP conditions
  • Easier to use
    • Larger openings with threaded closures and vented caps
    • Footprint supports use in standard automation manipulation equipment


Products

Product Number Product Name 数量/包 数量/箱 品牌 Price Unit Size
3268 聚苯乙烯CellSTACK® — 1层细胞培养室,带透气盖,8/箱   1 /包     8 /箱     Corning®   N/A per case
3269 Polystyrene CellSTACK® - 2 Chamber with Vent Caps, 5 per Case ₹47,816.42 per case
3270 Polystyrene CellSTACK® - 10 Chamber with Vent Caps, 2 per Case ₹43,126.82 per case
3271 Polystyrene CellSTACK® - 10 Chamber with Vent Caps, 6 per Case ₹117,322.30 per case
3272 Polystyrene CellSTACK® - 40 Chamber with Vent Caps, 2 per Case ₹123,217.46 per case
3303 Polystyrene CellSTACK® - 1 Chamber with Ultra-Low Attachment Surface and Vent Caps, 8 per Case ₹187,446.84 per case
3310 Corning® CellBIND® Polystyrene CellSTACK® - 2 Chamber with Vent Caps, 5 per Case ₹48,809.87 per case
3311 Corning® CellBIND® Polystyrene CellSTACK® - 5 Chamber with Vent Caps, 2 per Case ₹44,338.02 per case
3312 Corning® CellBIND® Polystyrene CellSTACK® - 10 Chamber with Vent Caps, 2 per Case ₹83,049.57 per case
3313 Polystyrene CellSTACK® - 5 Chamber with Vent Caps, 8 per Case ₹172,634.51 per case
3319 Polystyrene CellSTACK® - 5 Chamber with Vent Caps, 2 per Case ₹40,876.80 per case
3320 Corning® CellBIND® Polystyrene CellSTACK® - 10 Chamber with Vent Caps, 6 per Case 35 283,15 kr per case
3321 Corning® CellBIND® Polystyrene CellSTACK® - 40 Chamber with Vent Caps, 2 per Case ₹177,860.72 per case
3330 Corning® CellBIND® Polystyrene CellSTACK® - 1 Chamber with Vent Caps, 8 per Case ₹61,663.96 per case