text.skipToContent text.skipToNavigation

Corning® CellBIND® HYPERStack® Cell Culture Vessels

E-mail

Closed System for High Yield Cell Growth

Introducing the next generation in Corning’s High Yield PERformance (HYPER) platform – the Corning HYPERStack cell culture vessel. This product line combines the best of two Corning products: the Corning CellSTACK® culture chamber and the Corning HYPERFlask® vessel. The utilization of the proprietary gas-permeable film technology provided in the format of the CellSTACK culture chamber allows the HYPERStack vessel to be the most efficient, scalable cell culture vessel for adherent cell culture available today.

Features and Benefits

  • More cells – 2.5x more cells per volumetric footprint
  • Closed system – no open fluid manipulations
  • Scalable product – multiple size offerings
  • Ergonomic design – easier manipulation
  • Fixed media volume – 0.2 mL/cm2 fills vessel for optimal handling
  • Innovative assembly – no adhesives, low particulate
  • Less volumetric waste – less waste per growth area lowers overall costs

Protocol Guides

Select HYPERStack video protocols available at www.corning.com/lifesciences.

Choose your specification

Layer Number
Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
10012 Corning® CellBIND® HYPERStack® - 12 Layer Cell Culture Vessel, 4 per Case   1 / Pk     4 / Cs     Corning®   N/A per case
Contact Customer Service
10036 Corning® CellBIND® HYPERStack® - 36 Layer Cell Culture Vessel, 2 per Case   1 / Pk     2 / Cs     Corning®   N/A per case
Contact Customer Service