text.skipToContent text.skipToNavigation

Corning® BioCoat® Collagen IV-coated Culture Dishes

电子邮件

Type IV Collagen is a ubiquitous component in basement membranes and provides the major structural support for this matrix. When the Collagen IV meshwork is assembled, it provides a scaffold for the assembly of other basement membrane components through interactions with laminin, entactin/nidogen, and heparan sulfate proteoglycan. Collagen IV is useful as a substrate for growth of epithelial, endothelial, muscle, and nerve cells. Collagen plays a role in the regulation of cell growth, differentiation and adhesion, as well as tissue formation.

Applications include:

  • Promotion of cell attachment and spreading
  • Cell differentiation and neurite outgrowth
  • Increased proliferation of PC12 cells
  • Studies of effects of collagen IV on cell behavior
  • Cell adhesion assays

Source

  • Engelbreth-Holm-Swarm (EHS) lathrytic mouse tumor

Quality Control

  • Tested for ability to initiate differentiation (neurite outgrowth) of NG-108 rat glioma/mouse neuroblastoma cells
  • Tested and found negative for bacteria and fungi
  • Collagen IV purity >90% by SDS-PAGE

Storage

  • 2°C to 8°C. Do not freeze.

选择规格

加入购物车 查看产品

产品

产品编号 产品名称 Qty./Pk Qty./Cs Brand 规格
354416 Corning® BioCoat® Collagen IV 60 mm TC-treated Culture Dishes, 5/Pack, 20/Case   5 / Pk     20 / Cs     Corning®   per case
联系客户服务部
354453 Corning® BioCoat® Collagen IV 100 mm TC-treated Culture Dishes, 5/Pack, 10/Case   5 / Pk     10 / Cs     Corning®   per case
联系客户服务部