text.skipToContent text.skipToNavigation

Corning® LSE™ Vortex Mixer

E-mail

The Corning LSE variable speed vortex mixer provides fast, efficient mixing with minimal vibration. The unit features a powerful, counter-balanced motor drive, and continuous or “touch” mix modes. A range of accessories are available for all common sample tubes and containers.

  • Variable speed for gentle to vigorous mixing
  • Optimized counter balance for minimal vibration
  • Lightweight and portable
  • Includes cup head for all standard microtubes and centrifuge tubes
  • Mix a variety of tubes and plates with optional accessory heads
  • Touch and continuous mix modes


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
6775 Corning® LSE™ Vortex Mixer with Standard Tube Head, 120V, US Plug   1 / Pk     1 / Cs     Corning®   $271.04 per case
6776 Corning® LSE™ Vortex Mixer with Standard Tube Head, 230V, EU Plug   1 / Pk     1 / Cs     Corning®   $271.04 per case
6777 Corning® LSE™ Vortex Mixer with Standard Tube Head, 230V, UK Plug   1 / Pk     1 / Cs     Corning®   $271.04 per case
6778 Corning® LSE™ Vortex Mixer with Standard Tube Head, 100V, Japan Plug   1 / Pk     1 / Cs     Corning®   $268.38 per case
6779 Corning® LSE™ Vortex Mixer with Standard Tube Head, 230V, Chinese Plug   1 / Pk     1 / Cs     Corning®   $1,147.62 per case