text.skipToContent text.skipToNavigation

Corning® LSE™ Digital Dry Bath Heater

E-mail

The Corning Digital Dry Bath Heaters are available in single, dual, and four block configurations and provide a broad temperature range up to 150°C, which makes them useful for a variety of applications in molecular biology, histology, clinical, environmental, and industrial laboratories. They have been designed to incorporate the best combination of features including block capacity, dual displays, and an external temperature probe that gives life science researchers the confidence and efficiency they need when working with precious samples.

  • Single, dual, and four block capacity to maximize sample processing
  • Dual display allows for easy monitoring of temperature and time
  • USB connectivity enables traceability of data
  • Molded block chamber provides excellent temperature uniformity


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
6875-SB Corning® LSE™ Digital Dry Bath Heater, Single Block, 120V, US Plug   1 / Pk     1 / Cs     Corning®   $469.99 per case
6876-SB Corning® LSE™ Digital Dry Bath Heater, Single Block, 230V, EU Plug   1 / Pk     1 / Cs     Corning®   $469.99 per case
6877-SB Corning® LSE™ Digital Dry Bath Heater, Single Block, 230V, UK Plug   1 / Pk     1 / Cs     Corning®   $469.99 per case
6878-SB Corning® LSE™ Digital Dry Bath Heater, Single Block, 100V, Japan Plug   1 / Pk     1 / Cs     Corning®   $469.99 per case
6879-SB Corning® LSE™ Digital Dry Bath Heater, Single Block, 230V, Chinese Plug   1 / Pk     1 / Cs     Corning®   $364.00 per case
6885-DB Corning® LSE™ Digital Dry Bath Heater, Dual Block, 120V, US Plug   1 / Pk     1 / Cs     Corning®   $606.85 per case
6886-DB Corning® LSE™ Digital Dry Bath Heater, Dual Block, 230V, EU Plug   1 / Pk     1 / Cs     Corning®   $606.85 per case
6887-DB Corning® LSE™ Digital Dry Bath Heater, Dual Block, 230V, UK Plug   1 / Pk     1 / Cs     Corning®   $606.85 per case
6888-DB Corning® LSE™ Digital Dry Bath Heater, Dual Block, 100V, Japan Plug   1 / Pk     1 / Cs     Corning®   $606.85 per case
6889-DB Corning® LSE™ Digital Dry Bath Heater, Dual Block, 230V, Chinese Plug   1 / Pk     1 / Cs     Corning®   $470.00 per case
6895-FB Corning® LSE™ Digital Dry Bath Heater, Four Block, 120V, US Plug   1 / Pk     1 / Cs     Corning®   $894.76 per case
6896-FB Corning® LSE™ Digital Dry Bath Heater, Four Block, 230V, EU Plug   1 / Pk     1 / Cs     Corning®   $894.76 per case
6897-FB Corning® LSE™ Digital Dry Bath Heater, Four Block, 230V, UK Plug   1 / Pk     1 / Cs     Corning®   $894.76 per case
6898-FB Corning® LSE™ Digital Dry Bath Heater, Four Block, 100V, Japan Plug   1 / Pk     1 / Cs     Corning®   $894.76 per case
6899-FB Corning® LSE™ Digital Dry Bath Heater, Four Block, 230V, Chinese Plug   1 / Pk     1 / Cs     Corning®   $693.00 per case