This light, ergonomic, motorized pipet controller is designed for use with glass and plastic serological pipets from 0.5 to 100 mL. Conveniently positioned switches change operating modes and speeds quickly to handle different liquid volumes and various viscosities. Aspirating and dispensing speed is controlled through the finger triggers. When fully charged, the batteries enable up to 6 hours of continuous use. The large LCD display clearly indicates battery status, pipetting mode, and speed.
- LCD display for continuous visualization of speed, modes, and battery status
- Multiple speed options for both aspiation and dispensing
- Well positioned function buttons
- Lithium ion battery
- 3-position charging stand (4999 only)
Corning Stripettor Pro Pipet Controller comes with a universal power supply, 0.2 µm filter, and a wall hanger.