Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 1700cm² Expanded Surface Polystyrene Roller Bottle with Easy Grip Cap, 20 per Bag, 20 per Case
Product Number431135

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- Ribbed design provides twice the surface area with the same exterior dimensions.
- Bottles are manufactured from virgin polystyrene, caps from high density polyethylene
- Both resins meet the USP Class VI requirements for plastic containers and closures
- Treated for optimal cell attachment
- One piece seamless construction with printed graduations
- Printed lot numbers to aid in product traceability
- Sterilized and nonpyrogenic

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$375.10 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 431135 |
Qty./Pk | 20 / Pk |
Qty./Cs | 20 / Cs |
Brand | Corning® |
Cell Growth Area | 1700 cm² |
Neck Style | Wide Mouth |
Top Style | Threaded |
Cap Style | Easy Grip |
Cap Material | High density polyethylene |
Cap Diameter | 48 mm |
Cap Color | Orange |
Graduations | No |
Feature | Disposable |
Sterile | Yes |
Recommended Medium Volume | 340 - 510 mL |
O.D. | 117 mm (approx.) |
Height | 271 mm (approx.) |
Neck O.D. | 45 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.17825008
- Quality Certificate - Lot No.17025006
- Quality Certificate - Lot No.10325005
- Quality Certificate - Lot No.10225004
- Quality Certificate - Lot No.09925003
- Quality Certificate - Lot No.09525002
- Quality Certificate - Lot No.04625001
- Quality Certificate - Lot No.29724500
- Quality Certificate - Lot No.23324004
- Quality Certificate - Lot No.10324003
- Quality Certificate - Lot No.10124002
- Quality Certificate - Lot No.04924001
- Quality Certificate - Lot No.25023008
- Quality Certificate - Lot No.24623007
- Quality Certificate - Lot No.20223006
- Quality Certificate - Lot No.02023005
- Quality Certificate - Lot No.01723004
- Quality Certificate - Lot No.01423003
- Quality Certificate - Lot No.01423002
- Quality Certificate - Lot No.01223001
- Quality Certificate - Lot No.32522500
- Quality Certificate - Lot No.04622001
- Quality Certificate - Lot No.27921504
- Quality Certificate - Lot No.27721503
- Quality Certificate - Lot No.27621502
- Quality Certificate - Lot No.04721501
- Quality Certificate - Lot No.04120001
- Quality Certificate - Lot No.24419002
- Quality Certificate - Lot No.07919001
- Quality Certificate - Lot No.28918002