Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Product Number | Product Name | 数量/包 | 数量/箱 | 品牌 | Price | Unit Size | |
---|---|---|---|---|---|---|---|
11757 | Corning® CellSTACK 6in Tube Female MPC Connector | 1 /包 | 5 /箱 | Corning® | N/A | per case | |
11758 | Corning® CellSTACK 24in Tube Female MPC Connector | 1 /包 | 5 /箱 | Corning® | N/A | per case | |
11759 | Corning® CellSTACK 24in Tube ASQ G Connector | 1 /包 | 5 /箱 | Corning® | N/A | per case | |
3281 | Corning® 33 mm Vented Polyethylene Filling Cap with 3/8“ (9.5 mm) ID Tubing and 50 mm Filter with 0.2 µm Pore Hydrophobic Membrane | 1 /包 | 5 /箱 | Corning® | N/A | per case | |
3282 | Corning® 33 mm Polyethylene Filling Cap with 1/8“ (3.2 mm) ID Tubing and a Female Luer 1/8“ (3.2 mm) Hose Barb with a Male Luer Lock Plug | 1 /包 | 5 /箱 | Corning® | N/A | per case | |
3283 | Corning® 33 mm Polyethylene Filling Cap with 3/8“ (9.5 mm) ID Tubing and a 5/16“ (7.94 mm) ID Barbed Fitting | 1 /包 | 5 /箱 | Corning® | N/A | per case | |
3284 | Corning® 33 mm Vented Polyethylene Filling Cap with 1/4“ (6.4 mm) ID Tubing and 37 mm Filter with Hydrophobic Glass Fiber Filter | 1 /包 | 4 /箱 | Corning® | N/A | per case | |
3328 | Corning® 33 mm Polyethylene Filling Cap with a Female MPC Polycarbonate with a 1/4“ (6.4 mm) ID Coupling and a Male MPC Polycarbonate End Cap | 1 /包 | 4 /箱 | Corning® | N/A | per case | |
3329 | Corning® 33 mm Polyethylene Filling Cap with a Female MPC Polycarbonate with a 3/8“ (9.5 mm) ID Coupling and a Male MPC Polycarbonate End Cap | 1 /包 | 4 /箱 | Corning® | N/A | per case | |
3333 | Corning® 33 mm Polyethylene Filling Cap with 1/4“ (6.4 mm) ID Tubing with a Male MPC Coupling and a Female MPC End Cap | N/A | per case | ||||
3334 | Corning® 33 mm Polyethylene Filling Cap with a Male MPC Polycarbonate with a 1/4“ (6.4 mm) ID Coupling and a Female MPC Polycarbonate End Cap | N/A | per case | ||||
3339 | Corning® 33 mm Polyethylene Filling Cap with a Male MPC Polycarbonate with a 3/8“ (9.5 mm) ID Coupling and a Female MPC Polycarbonate End Cap | 1 /包 | 4 /箱 | Corning® | N/A | per case | |
3718 | Corning® CellSTACK Vent Accessory, 33mm HDPE Barbed Cap with 3/8in ID Tubing and 0.2um Filter | 3.384,31 kr. | per case |