Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 33 mm Polyethylene Filling Cap with 3/8“ (9.5 mm) ID Tubing and a 5/16“ (7.94 mm) ID Barbed Fitting
Product Number3283
- 33mm threaded cap
- Has 3/8 (7.94mm) ID Barbed Fitting
- Chemically resistant, heat sealable flexible tubing
- Sterilized by gamma irradiation
$333.40 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 3283 |
Qty./Pk | 1 / Pk |
Qty./Cs | 5 / Cs |
Brand | Corning® |
Cap Style | Screw cap |
Cap Material | High density polyethylene |
Cap Diameter | 33 mm |
Cap Color | Orange |
Color | Orange |
Sterile | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.07824003
- Quality Certificate - Lot No.34523001
- Quality Certificate - Lot No.34321001
- Quality Certificate - Lot No.31321026
- Quality Certificate - Lot No.23821001
- Quality Certificate - Lot No.17921013
- Quality Certificate - Lot No.08321001
- Quality Certificate - Lot No.29420001
- Quality Certificate - Lot No.20920002
- Quality Certificate - Lot No.12820001
- Quality Certificate - Lot No.11320002
- Quality Certificate - Lot No.06220001
- Quality Certificate - Lot No.04920001
- Quality Certificate - Lot No.03620001
- Quality Certificate - Lot No.29819001
- Quality Certificate - Lot No.26619001
- Quality Certificate - Lot No.25419001
- Quality Certificate - Lot No.19619001
- Quality Certificate - Lot No.15719001
- Quality Certificate - Lot No.32618001
- Quality Certificate - Lot No.26517003
- Quality Certificate - Lot No.23417001
- Quality Certificate - Lot No.21317001
- Quality Certificate - Lot No.11617001
- Quality Certificate - Lot No.08417001
- Quality Certificate - Lot No.30616002
- Quality Certificate - Lot No.27816001
- Quality Certificate - Lot No.21216002
- Quality Certificate - Lot No.14116001
- Quality Certificate - Lot No.12716004