Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 33 mm Polyethylene Filling Cap with 1/4“ (6.4 mm) ID Tubing with a Male MPC Coupling and a Female MPC End Cap
Product Number3333
- 33mm polyethylene threaded cap
- Has 1/4 chemically resistant, heat sealable flexible tubing
- Sterilized by gamma irradiation
$324.90 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 3333 |
Qty./Pk | 1 / Pk |
Qty./Cs | 4 / Cs |
Brand | Corning® |
Cap Style | Screw cap |
Cap Material | High density polyethylene |
Cap Diameter | 33 mm |
Cap Color | Orange |
Color | Orange |
Sterile | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.32224002
- Quality Certificate - Lot No.30224003
- Quality Certificate - Lot No.26724004
- Quality Certificate - Lot No.19924001
- Quality Certificate - Lot No.17024002
- Quality Certificate - Lot No.12024001
- Quality Certificate - Lot No.08124002
- Quality Certificate - Lot No.24422001
- Quality Certificate - Lot No.22822001
- Quality Certificate - Lot No.22222001
- Quality Certificate - Lot No.22122001
- Quality Certificate - Lot No.21622003
- Quality Certificate - Lot No.20022003
- Quality Certificate - Lot No.18722001
- Quality Certificate - Lot No.01922002
- Quality Certificate - Lot No.34021001
- Quality Certificate - Lot No.24421001
- Quality Certificate - Lot No.21421001
- Quality Certificate - Lot No.13721004
- Quality Certificate - Lot No.11621001
- Quality Certificate - Lot No.07021001
- Quality Certificate - Lot No.06321001
- Quality Certificate - Lot No.00521002
- Quality Certificate - Lot No.00521001
- Quality Certificate - Lot No.32920001
- Quality Certificate - Lot No.27320001
- Quality Certificate - Lot No.22620001
- Quality Certificate - Lot No.12720001
- Quality Certificate - Lot No.08520003
- Quality Certificate - Lot No.02320002